XB5AS8442
Harmony XB5, Emergency stop switching off, plastic, red mushroom Ø40, Ø22, trigger latching turn to release, 1 NC
XB5AS8442
Harmony XB5, Emergency stop switching off, plastic, red mushroom Ø40, Ø22, trigger latching turn to release, 1 NC
มีสินค้า
Commercial Reference
XB5AS8442
Regular Price
THB 696
Special Price
THB 383
to see your company prices. Prices vary for your region.
- Impact- and stain resistant enclosure for a sustained appearance despite rough usage conditions
- Eliminates the need to drill multiple 22mm holes in the machine and system
- Light gray colored base, favoring visual contrast and visibility in dark conditions
CHECK DELIVERY TIME & COD AVAILABILITY
เพิ่มเพื่อเปรียบเทียบ
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
Harmony XB5, Emergency stop switching off, plastic, red mushroom Ø40, Ø22, trigger latching turn to release, 1 NC
Regular Price
THB 696
Special Price
THB 383
45% Off
คำอธิบาย
This Harmony XB5 emergency stop mushroom head modular push button operates with a latched-turn-to-release mechanism. It has a plastic bezel and is supplied with a red mushroom diameter 40 mm, unmarked. It features 1 x NC slow break contact and screw-clamp terminals connection type. It is clearly distinguishable visually at a distance thanks to a clear color and a prominent 40mm mushroom shape. It is easily installed into a standard 22mm diameter panel cut-out. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments. It weighs 60g. Its plastic bezel makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation.
รายละเอียดสินค้า
-
ActivityIDSIG
-
หมายเลขส่วนประกอบXB5AS8442
-
ประเภทสินค้าemergency switching off push-button;emergency stop push-button
-
หน่วยบรจุภัณฑ์Pc
-
จำนวนจำนวนสินค้าในบรรจุภัณฑ์1
-
น้ำหนักสินค้า(รวมบรรจุภัณฑ์)59.0 g
-
ฉลาก Green Premiumไม่
-
ค่าพิกัดกระแส25kA
-
กลุ่มสินค้าHarmony XB5
-
ขนาดบรรจุภัณฑ์4.4 x 5.3 x 9 cm
more specification
less specification