ZB5AS834
Harmony XB5, Emergency stop head switching off, plastic, red mushroom Ø30, Ø22, trigger latching turn to release
ZB5AS834
Harmony XB5, Emergency stop head switching off, plastic, red mushroom Ø30, Ø22, trigger latching turn to release
มีสินค้า
Commercial Reference
ZB5AS834
Regular Price
THB 754
Special Price
THB 415
to see your company prices. Prices vary for your region.
- Plastic bezel making it ideal for applications requiring good resistance to chemical agents and/or electrical insulation
- Simple modular design facilitates post installation servicing, modification and adaption of machines by non-specialists
- Designed to fit in a standard 22mm cut-out ensuring compatibility with pre-existing machinery
- Wide range of operating temperatures from -40 to +70 °C/-40 to +158 °F
- High brightness for easy identification of function and operation mode, even in brightly lit environments
CHECK DELIVERY TIME & COD AVAILABILITY
เพิ่มเพื่อเปรียบเทียบ
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
Harmony XB5, Emergency stop head switching off, plastic, red mushroom Ø30, Ø22, trigger latching turn to release
Regular Price
THB 754
Special Price
THB 415
45% Off
คำอธิบาย
This Harmony XB5, emergency stop / shutdown 30mm mushroom red button head operates with a latched turn to release mechanism. This emergency stop / shutdown button head also called EMS (Emergency Machine Stop) and EMO (Emergency Off) provides an ergonomic interface for controlling your machines. It is easily installed on compatible complete emergency stop and switching off pushbuttons. It is clearly distinguishable visually at a distance thanks to a clear color and a prominent 30mm mushroom shape. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It has a plastic bezel, this makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.
รายละเอียดสินค้า
-
ActivityIDSIG
-
หมายเลขส่วนประกอบZB5AS834
-
ประเภทสินค้าhead for emergency stop push-button
-
หน่วยบรจุภัณฑ์Pc
-
จำนวนจำนวนสินค้าในบรรจุภัณฑ์1
-
น้ำหนักสินค้า(รวมบรรจุภัณฑ์)39.0 g
-
ฉลาก Green Premiumไม่
-
ค่าพิกัดกระแส25kA
-
กลุ่มสินค้าHarmony XB5
-
ขนาดบรรจุภัณฑ์4.6 x 5.5 x 8.9 cm
more specification
less specification