ZB4BJ4

Harmony XB4, Selector switch head, metal, black, Ø22, long handle, 2 positions, spring return right to left

1/1
ZB4BJ4

Harmony XB4, Selector switch head, metal, black, Ø22, long handle, 2 positions, spring return right to left

มีสินค้า
Commercial Reference
ZB4BJ4 - Th - Config
THB 642
to see your company prices. Prices vary for your region.
  • Spare coil for Deca contactor
CHECK DELIVERY TIME & COD AVAILABILITY

เพิ่มเพื่อเปรียบเทียบ

Không tìm thấy nhà bán cho sản phẩm này

Harmony XB4, Selector switch head, metal, black, Ø22, long handle, 2 positions, spring return right to left

THB 642

คำอธิบาย

This Harmony XB4, black head with long handle has 2 positions, operates with spring return from right to left mechanism. This switch head with long handle provides an ergonomic interface for controlling your machines. It can easily be installed on compatible selector switch units and provide an effective manner to set your machine in various operating modes. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP69K. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.

รายละเอียดสินค้า

  • ประเภทสินค้า
    head for selector switch
  • หน่วยบรจุภัณฑ์
    Pc
  • จำนวนจำนวนสินค้าในบรรจุภัณฑ์
    1
  • น้ำหนักสินค้า(รวมบรรจุภัณฑ์)
    50.9 g
  • ฉลาก Green Premium
    ไม่
  • ค่าพิกัดกระแส
    25kA
  • กลุ่มสินค้า
    Harmony XB4
  • ขนาดบรรจุภัณฑ์
    3.3 x 5.2 x 5.4 cm
more specification
less specification

รีวิว

Write Your Own Review
คุณกำลังเขียนรีวิว:Harmony XB4, Selector switch head, metal, black, Ø22, long handle, 2 positions, spring return right to left
Your Rating

* Required Field