XB4BVG5
Harmony XB4, Pilot light, metal, orange, Ø22, plain lens with integral LED, 110…120 VAC
XB4BVG5
Harmony XB4, Pilot light, metal, orange, Ø22, plain lens with integral LED, 110…120 VAC
มีสินค้า
Commercial Reference
XB4BVG5
Regular Price
THB 674
Special Price
THB 371
to see your company prices. Prices vary for your region.
- Long durability with high operating rate
- Reliable performance under high environment
- Green Premium product
- Multi sdandards certified makes it possible to wide application
- Easy installation and maintenance with compact design
- Multiple and flexible mounting methods depending on exact need
CHECK DELIVERY TIME & COD AVAILABILITY
เพิ่มเพื่อเปรียบเทียบ
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
Harmony XB4, Pilot light, metal, orange, Ø22, plain lens with integral LED, 110…120 VAC
Regular Price
THB 674
Special Price
THB 371
45% Off
คำอธิบาย
This Harmony XB4 plain lens modular orange pilot light is supplied with 110V to 120V AC, uses an integral LED. It has a metal bezel. This pilot light, designed to last without maintenance for a bright indication of process and machine operations, is easily installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a bright and long lasting LED illumination. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments.
รายละเอียดสินค้า
-
ActivityIDSIG
-
หมายเลขส่วนประกอบXB4BVG5
-
ประเภทสินค้าpilot light
-
หน่วยบรจุภัณฑ์Pc
-
จำนวนจำนวนสินค้าในบรรจุภัณฑ์1
-
น้ำหนักสินค้า(รวมบรรจุภัณฑ์)79.0 g
-
ฉลาก Green Premiumไม่
-
ค่าพิกัดกระแส25kA
-
กลุ่มสินค้าHarmony XB4
-
ขนาดบรรจุภัณฑ์8.8 x 3.4 x 5.4 cm
more specification
less specification