XB4BVB6
Harmony XB4, Pilot light, metal, blue, Ø22, plain lens with integral LED, 24 V AC/DC
XB4BVB6
Harmony XB4, Pilot light, metal, blue, Ø22, plain lens with integral LED, 24 V AC/DC
มีสินค้า
Commercial Reference
XB4BVB6
Regular Price
THB 567
Special Price
THB 312
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY
เพิ่มเพื่อเปรียบเทียบ
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
Harmony XB4, Pilot light, metal, blue, Ø22, plain lens with integral LED, 24 V AC/DC
Regular Price
THB 567
Special Price
THB 312
45% Off
คำอธิบาย
This Harmony XB4 plain lens modular blue pilot light is supplied with 24V AC/DC, uses an integral LED. It has a metal bezel. This pilot light, designed to last without maintenance for a bright indication of process and machine operations, is easily installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a bright and long lasting LED illumination. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments.
รายละเอียดสินค้า
-
ActivityIDSIG
-
หมายเลขส่วนประกอบXB4BVB6
-
ประเภทสินค้าpilot light
-
หน่วยบรจุภัณฑ์Pc
-
จำนวนจำนวนสินค้าในบรรจุภัณฑ์1
-
น้ำหนักสินค้า(รวมบรรจุภัณฑ์)77.0 g
-
ฉลาก Green Premiumไม่
-
ค่าพิกัดกระแส25kA
-
กลุ่มสินค้าHarmony XB4
-
ขนาดบรรจุภัณฑ์8.8 x 3.4 x 5.4 cm
more specification
less specification