ZBVB5

Harmony XB4, Light block for head Ø22, orange, integral LED, 24 V AC/DC

45% Off
1/1
ZBVB5

Harmony XB4, Light block for head Ø22, orange, integral LED, 24 V AC/DC

มีสินค้า
Commercial Reference
ZBVB5
Regular Price THB 492 Special Price THB 271
To View the best prices please sign in or register.
  • Plastic bezel making it ideal for applications requiring good resistance to chemical agents and/or electrical insulation
  • Simple modular design facilitates post installation servicing, modification and adaption of machines by non-specialists
  • Designed to fit in a standard 22mm cut-out ensuring compatibility with pre-existing machinery
  • Designed as per international standards for high performance
  • Wide range of operating temperatures from -40 to +70 °C/-40 to +158 °F
CHECK DELIVERY TIME & COD AVAILABILITY

เพิ่มเพื่อเปรียบเทียบ

ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้

Harmony XB4, Light block for head Ø22, orange, integral LED, 24 V AC/DC

Regular Price THB 492 Special Price THB 271
45% Off

คำอธิบาย

This Harmony ZB, orange light block operates with an integral LED. It is supplied with 24V AC/DC and uses screw clamp terminals. It has a plastic body. This light block allows fast and easy replacement and configuration of your signaling units. It is easily installed and replaced on compatible illuminated push-button or selector switch units via clip together assembly and connected with simple screw-clamp connections. It enables visual distinction of signaling units via illumination by integral LED. It protects operators from unexpected contact with live circuits thanks to its IP20 protection index. It features high endurance LED lighting for less replacement and process downtimes. Vibration resistant screw clamp connection terminals ensure high vibration resistance making product suitable installation on high impact machine.

รายละเอียดสินค้า

  • Activity
    IDSIG
  • หมายเลขส่วนประกอบ
    ZBVB5
  • ประเภทสินค้า
    light block
  • หน่วยบรจุภัณฑ์
    Pc
  • จำนวนจำนวนสินค้าในบรรจุภัณฑ์
    1
  • น้ำหนักสินค้า(รวมบรรจุภัณฑ์)
    10.0 g
  • ฉลาก Green Premium
    ไม่
  • ค่าพิกัดกระแส
    25kA
  • กลุ่มสินค้า
    Harmony XB4
  • ขนาดบรรจุภัณฑ์
    4.4 x 5.4 x 5.6 cm
more specification
less specification