DL1CE024
Harmony XB4, Incandescent bulb, BA 9s, clear, 24 V AC/DC
DL1CE024
Harmony XB4, Incandescent bulb, BA 9s, clear, 24 V AC/DC
มีสินค้า
Commercial Reference
DL1CE024 - Th - Config
THB 251
to see your company prices. Prices vary for your region.
- Plastic bezel making it ideal for applications requiring good resistance to chemical agents and/or electrical insulation
- Designed to fit in a standard 22mm cut-out ensuring compatibility with pre-existing machinery
- Wide range of operating temperatures from -25°C to 70°C/-13 to +158 °F
CHECK DELIVERY TIME & COD AVAILABILITY
เพิ่มเพื่อเปรียบเทียบ
Không tìm thấy nhà bán cho sản phẩm này
Harmony XB4, Incandescent bulb, BA 9s, clear, 24 V AC/DC
THB 251
คำอธิบาย
This Harmony XB4 Integral LED is supplied with 24V AC/DC BA9s base. It is compatible with Harmony XB4, XB5 and XB7. It is easily installed into a standard 22mm diameter controls and signalling units. Its simple modular design facilitates post installation servicing, modification and adaption of machines by non-specialists. It is designed to fit with a standard 22mm control and signaling units, ensuring compatibility when installing in pre-existing machinery. It features high brightness for easy identification of function and operation mode.
รายละเอียดสินค้า
-
หน่วยบรจุภัณฑ์Pc
-
จำนวนจำนวนสินค้าในบรรจุภัณฑ์1
-
น้ำหนักสินค้า(รวมบรรจุภัณฑ์)2 g
-
ฉลาก Green Premiumไม่
-
ค่าพิกัดกระแส25kA
-
กลุ่มสินค้าHarmony XB4
-
ขนาดบรรจุภัณฑ์4.5 x 3.3 x 10.7 cm
more specification
less specification