ZB4BK1213
Harmony XB4, Illuminated selector switch head, metal, white, Ø22, integral LED, 2 positions, stay put
ZB4BK1213
Harmony XB4, Illuminated selector switch head, metal, white, Ø22, integral LED, 2 positions, stay put
สินค้าหมด
Commercial Reference
ZB4BK1213
- Simple modular design facilitates post installation servicing, modification and adaption of machines by non-specialists
- Designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery
- Latched emergency stop mechanism for maximum safety of operators
- Suitable for installation in harsh environment or outdoor applications due to IP65 protection rating
- Wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product
- Highly ergonomic mushroom push-button shape allowing operation with thick gloves or where users have impaired movements
สินค้าหมด
CHECK DELIVERY TIME & COD AVAILABILITY
เพิ่มเพื่อเปรียบเทียบ
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
Harmony XB4, Illuminated selector switch head, metal, white, Ø22, integral LED, 2 positions, stay put
คำอธิบาย
This Harmony XB4, illuminated white selector switch head for integral LED with standard handle has 2 positions, operates with stay-put mechanism. This illuminated switch head for integral LED provides an ergonomic interface for controlling your machines. It is supplied with standard handle and can easily be installed on compatible selector switch units. It provides a clear help in setting your machines in various operating modes, even in darker control rooms, and with a clear visual feedback. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP69K. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.
รายละเอียดสินค้า
-
ActivityIDSIG
-
หมายเลขส่วนประกอบZB4BK1213
-
ประเภทสินค้าhead for illuminated selector switch
-
หน่วยบรจุภัณฑ์Pc
-
จำนวนจำนวนสินค้าในบรรจุภัณฑ์1
-
น้ำหนักสินค้า(รวมบรรจุภัณฑ์)41 g
-
ฉลาก Green Premiumไม่
-
ค่าพิกัดกระแส25kA
-
กลุ่มสินค้าHarmony XB4
-
ขนาดบรรจุภัณฑ์3.5 x 5.3 x 5.4 cm
more specification
less specification