ZB4BW333

Harmony XB4, Illuminated push button head, metal, flush, green, Ø22, spring return, plain lens integral LED

1/1
ZB4BW333

Harmony XB4, Illuminated push button head, metal, flush, green, Ø22, spring return, plain lens integral LED

สินค้าหมด
Commercial Reference
ZB4BW333
  • Simple modular design facilitates post installation servicing, modification and adaption of machines by non-specialists
  • Compatible with standard 22mm control and signaling units
  • LED lighting: no more need for "test lights" control circuits in your cabinet
  • High endurance LED lighting for less replacement and process downtimes
  • Wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product
สินค้าหมด
CHECK DELIVERY TIME & COD AVAILABILITY

เพิ่มเพื่อเปรียบเทียบ

ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้

Harmony XB4, Illuminated push button head, metal, flush, green, Ø22, spring return, plain lens integral LED

คำอธิบาย

This Harmony XB4, plain lens illuminated flush green button head for integral LED operates with a spring return / impulse mechanism. This illuminated button head for integral LED provides a versatile interface for controlling your machines. It is easily installed and replaced on compatible complete push button units and contact blocks via snap-fit assembly. It is clearly distinguishable visually at a distance thanks to illuminated, clear color and by touch due to flush element, minimizing errors in machine control. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product. It provides high brightness for easy identification of function and operation mode, even in brightly lit environments.

รายละเอียดสินค้า

  • Activity
    IDSIG
  • หมายเลขส่วนประกอบ
    ZB4BW333
  • ประเภทสินค้า
    head for illuminated push-button
  • หน่วยบรจุภัณฑ์
    Pc
  • จำนวนจำนวนสินค้าในบรรจุภัณฑ์
    1
  • น้ำหนักสินค้า(รวมบรรจุภัณฑ์)
    27 g
  • ฉลาก Green Premium
    ไม่
  • ค่าพิกัดกระแส
    25kA
  • กลุ่มสินค้า
    Harmony XB4
  • ขนาดบรรจุภัณฑ์
    3.4 x 4.5 x 5.4 cm
more specification
less specification