XB4BW73731M5
Harmony XB4, Illuminated double-headed push button, metal, Ø22, 1 green flush I + 1 pilot light + 1 red projecting O, 240 V AC, 1 NO + 1 NC
XB4BW73731M5
Harmony XB4, Illuminated double-headed push button, metal, Ø22, 1 green flush I + 1 pilot light + 1 red projecting O, 240 V AC, 1 NO + 1 NC
มีสินค้า
Commercial Reference
XB4BW73731M5 - Th - Config
THB 2,247
to see your company prices. Prices vary for your region.
- TeSys N Starters are available in NEMA Sizes 00-7 for non-reversing applications
- TeSys N Starters are available in NEMA Sizes 00-5 for reversing applications
- Combining NEMA robustness and IEC compactness
- TeSys N Starters conform to NEMA ICS2 standards and offer high reliability with long mechanical and electrical life
- These NEMA starters use as accessories in the TeSys family of NEMA and IEC products for simplicity and reduced inventory
- Offering a DC control voltage in a NEMA offer. Size 00-4 starters are available with a 24 Vdc control voltage
- Pre-mounted on a baseplate with busbar interconnection for quick, simple installation
- Starters use Motor Logic solid state overload relays in Class 10/20 selectable with a wide 3:1 current adjustment range
CHECK DELIVERY TIME & COD AVAILABILITY
เพิ่มเพื่อเปรียบเทียบ
Không tìm thấy nhà bán cho sản phẩm này
Harmony XB4, Illuminated double-headed push button, metal, Ø22, 1 green flush I + 1 pilot light + 1 red projecting O, 240 V AC, 1 NO + 1 NC
THB 2,247
คำอธิบาย
This Harmony XB4 illuminated double head has 1 green, 1 red button and 1 central white pilot light, operates with a spring return / impulse mechanism. It has a metal bezel. It is marked with "I" and "O" symbols. This double-head button provides a complete 2 button interface to your machines with a single panel cut-out. It is easily installed into a standard 22mm diameter cut-outs and connected with simple screw-clamp connections. Its schematic is clearly distinguishable thanks to illuminated clear colors and markings, minimizing errors during initial wiring and later maintenance operations. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66/IP67/IP69/IP69K and IP69K, making it ideal for operation in harsh environments.
รายละเอียดสินค้า
-
ประเภทสินค้าilluminated double-headed push-button
-
หน่วยบรจุภัณฑ์Pc
-
จำนวนจำนวนสินค้าในบรรจุภัณฑ์1
-
น้ำหนักสินค้า(รวมบรรจุภัณฑ์)126.0 g
-
ฉลาก Green Premiumไม่
-
ค่าพิกัดกระแส25kA
-
กลุ่มสินค้าHarmony XB4
-
ขนาดบรรจุภัณฑ์3.5 x 5.5 x 8.5 cm
more specification
less specification