XB4BS8442
Harmony XB4, Emergency stop switching off, metal, red mushroom Ø40, Ø22, trigger latching turn to release, 1 NC
XB4BS8442
Harmony XB4, Emergency stop switching off, metal, red mushroom Ø40, Ø22, trigger latching turn to release, 1 NC
มีสินค้า
Commercial Reference
XB4BS8442 - Th - Config
THB 1,284
to see your company prices. Prices vary for your region.
- Easy for operation on the back of enclosure with a door-mounted handle
- It leaves sufficient and suitable distance between the door and the switch with 300-330mm
- Compliant with Green Premium
CHECK DELIVERY TIME & COD AVAILABILITY
เพิ่มเพื่อเปรียบเทียบ
Không tìm thấy nhà bán cho sản phẩm này
Harmony XB4, Emergency stop switching off, metal, red mushroom Ø40, Ø22, trigger latching turn to release, 1 NC
THB 1,284
คำอธิบาย
This Harmony XB4 emergency stop / shutdown 40mm mushroom head modular red push button operates with a latched turn to release mechanism. It has a metal bezel. This emergency stop / shutdown button, also called EMS (Emergency Machine Stop) and EMO (Emergency Off), is easily installed into a standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a clear color and a prominent 40mm mushroom shape. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66, making it ideal for operation in harsh environments.
รายละเอียดสินค้า
-
ประเภทสินค้าemergency switching off push-button;emergency stop push-button
-
หน่วยบรจุภัณฑ์Pc
-
จำนวนจำนวนสินค้าในบรรจุภัณฑ์1
-
น้ำหนักสินค้า(รวมบรรจุภัณฑ์)124.27 g
-
ฉลาก Green Premiumไม่
-
ค่าพิกัดกระแส25kA
-
กลุ่มสินค้าHarmony XB4
-
ขนาดบรรจุภัณฑ์4.5 x 5.5 x 9 cm
more specification
less specification