ZB4BS844
Harmony XB4, Emergency stop head, switching off, metal, red mushroom Ø40, Ø22, trigger latching turn to release
ZB4BS844
Harmony XB4, Emergency stop head, switching off, metal, red mushroom Ø40, Ø22, trigger latching turn to release
มีสินค้า
Commercial Reference
ZB4BS844
Regular Price
THB 963
Special Price
THB 530
to see your company prices. Prices vary for your region.
- Adjustable differential scale
- Electromechanical pressure sensors for power circuit
- Diaphragm actuator
- Operating in any position
- Wide range of operating temperature from -25°C to 70°C
CHECK DELIVERY TIME & COD AVAILABILITY
เพิ่มเพื่อเปรียบเทียบ
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
Harmony XB4, Emergency stop head, switching off, metal, red mushroom Ø40, Ø22, trigger latching turn to release
Regular Price
THB 963
Special Price
THB 530
45% Off
คำอธิบาย
This Harmony XB4, Emergency stop 40mm mushroom red button head operates with a latched turn-to-release mechanism. This emergency stop / shutdown button head is easily combined with contact blocks and installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a clear color and a prominent 40mm mushroom shape. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.
รายละเอียดสินค้า
-
ActivityIDSIG
-
หมายเลขส่วนประกอบZB4BS844
-
ประเภทสินค้าhead for emergency switching off push-button
-
หน่วยบรจุภัณฑ์Pc
-
จำนวนจำนวนสินค้าในบรรจุภัณฑ์1
-
น้ำหนักสินค้า(รวมบรรจุภัณฑ์)76.0 g
-
ฉลาก Green Premiumไม่
-
ค่าพิกัดกระแส25kA
-
กลุ่มสินค้าHarmony XB4
-
ขนาดบรรจุภัณฑ์4.4 x 5.4 x 9.2 cm
more specification
less specification