ZB4BL7340
Harmony XB4, Double-headed push button head, metal, Ø22, 1 green flush unmarked + 1 red projecting unmarked
ZB4BL7340
Harmony XB4, Double-headed push button head, metal, Ø22, 1 green flush unmarked + 1 red projecting unmarked
มีสินค้า
Commercial Reference
ZB4BL7340
Regular Price
THB 690
Special Price
THB 380
to see your company prices. Prices vary for your region.
- TeSys N Starters are available in NEMA Sizes 00-7 for non-reversing applications
- TeSys N Starters are available in NEMA Sizes 00-5 for reversing applications
- Combining NEMA robustness and IEC compactness
- TeSys N Starters conform to NEMA ICS2 standards and offer high reliability with long mechanical and electrical life
- These NEMA starters use as accessories in the TeSys family of NEMA and IEC products for simplicity and reduced inventory
- Offering a DC control voltage in a NEMA offer. Size 00-4 starters are available with a 24 Vdc control voltage
- Pre-mounted on a baseplate with busbar interconnection for quick, simple installation
- Starters use Motor Logic solid state overload relays in Class 10/20 selectable with a wide 3:1 current adjustment range
CHECK DELIVERY TIME & COD AVAILABILITY
เพิ่มเพื่อเปรียบเทียบ
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
Harmony XB4, Double-headed push button head, metal, Ø22, 1 green flush unmarked + 1 red projecting unmarked
Regular Price
THB 690
Special Price
THB 380
45% Off
คำอธิบาย
This Harmony XB4, double head has 1 green and 1 red button, operates with a spring return / impulse mechanism. This double head provides a versatile interface for controlling your machines. It is easily installed and replaced on compatible complete push button units and contact blocks via snap-fit assembly. It is clearly distinguishable visually at a distance thanks to clear colors and by touch due to flush and projecting elements, minimizing errors in machine control. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.
รายละเอียดสินค้า
-
ActivityIDSIG
-
หมายเลขส่วนประกอบZB4BL7340
-
ประเภทสินค้าhead for double-headed push-button
-
หน่วยบรจุภัณฑ์Pc
-
จำนวนจำนวนสินค้าในบรรจุภัณฑ์1
-
น้ำหนักสินค้า(รวมบรรจุภัณฑ์)58.0 g
-
ฉลาก Green Premiumไม่
-
ค่าพิกัดกระแส25kA
-
กลุ่มสินค้าHarmony XB4
-
ขนาดบรรจุภัณฑ์5.2 x 4.4 x 2.8 cm
more specification
less specification