ZENL1111

Harmony XALD, XALK, Single contact block, silver alloy, screw clamp terminal, 1 NO

45% Off
1/1
ZENL1111

Harmony XALD, XALK, Single contact block, silver alloy, screw clamp terminal, 1 NO

มีสินค้า
Commercial Reference
ZENL1111
Regular Price THB 498 Special Price THB 274
To View the best prices please sign in or register.
  • Impact- and stain resistant enclosure for a sustained appearance despite rough usage conditions
  • Eliminates the need to drill multiple 22mm holes in the machine and system
  • Yellow enclosure, favoring visual contrast and visibility in dark conditions
  • Can be retrofitted with all 22 mm push-buttons, pilot lights, selector switches and joysticks
  • Wide range of operating temperatures from -25°C to 70°C allows versatility in usage of product
CHECK DELIVERY TIME & COD AVAILABILITY

เพิ่มเพื่อเปรียบเทียบ

ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้

Harmony XALD, XALK, Single contact block, silver alloy, screw clamp terminal, 1 NO

Regular Price THB 498 Special Price THB 274
45% Off

คำอธิบาย

This Harmony XAL, single contact block uses screw-clamp terminals and has 1 x NO contact. It is compatible with Harmony XB5, 22mm control and signaling units and XAPS control stations. This contact block allows fast and easy replacement and configuration of your push buttons and selector switches. It is easily installed and replaced on XB5 complete push-button units and selector switches and XAPS control station and connects to control circuits with simple screw-clamp connections. It protects operators from unexpected contact with live circuits thanks to its IP20 protection index. Simple modular design facilitates post installation servicing, modification and adaption of machines by non-specialists. 1 million cycle high endurance allows less maintenance and damage in your installation. Vibration resistant screw clamp connection terminals ensure high vibration resistance making product suitable installation on high impact machine.

รายละเอียดสินค้า

  • Activity
    IDSIG
  • หมายเลขส่วนประกอบ
    ZENL1111
  • ประเภทสินค้า
    contact block
  • หน่วยบรจุภัณฑ์
    Pc
  • จำนวนจำนวนสินค้าในบรรจุภัณฑ์
    1
  • น้ำหนักสินค้า(รวมบรรจุภัณฑ์)
    9.0 g
  • ฉลาก Green Premium
    ไม่
  • ค่าพิกัดกระแส
    25kA
  • กลุ่มสินค้า
    Harmony XALD, XALK
  • ขนาดบรรจุภัณฑ์
    1 x 3 x 3.2 cm
more specification
less specification