XALD222
Harmony XALD, XALK, Control station, plastic, dark grey lid, 2 flush push buttons Ø22, marked UP ARROW DOWN ARROW, 2 NO
XALD222
Harmony XALD, XALK, Control station, plastic, dark grey lid, 2 flush push buttons Ø22, marked UP ARROW DOWN ARROW, 2 NO
สินค้าหมด
Commercial Reference
XALD222
- Reduce your stock of limit switch spare parts by storing only key components
- Can be matched with other ZC components from the XCKL, XCKM, and XCKS ranges
- Can be matched with any body from the XCKD, XCKP and XCKT ranges
สินค้าหมด
CHECK DELIVERY TIME & COD AVAILABILITY
เพิ่มเพื่อเปรียบเทียบ
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
Harmony XALD, XALK, Control station, plastic, dark grey lid, 2 flush push buttons Ø22, marked UP ARROW DOWN ARROW, 2 NO
คำอธิบาย
This Harmony XALD dark grey control station is ideal to control simple hoists. This dark grey control station enables machine builders to easily add control and signalling functionality on their machines, with permanent modifications or damage to their machine body. It is designed for simple and mass production machines, textiles, packaging, handling small lifting systems, control of garage doors, rolling shutters, smoke extraction vents. It is compatible with Harmony XB5 range push buttons, switches and pilot lights. It is impact resistant, dust resistant, water resistant, corrosion resistant, and vibration resistant thanks to its IP69 / IP67 / IP66 / IP69K, making it ideal for operation in harsh environments. It is also resistant to chemicals and offers double insulation.
รายละเอียดสินค้า
-
ActivityIDSIG
-
หมายเลขส่วนประกอบXALD222
-
ประเภทสินค้าcomplete control station
-
หน่วยบรจุภัณฑ์Pc
-
จำนวนจำนวนสินค้าในบรรจุภัณฑ์1
-
น้ำหนักสินค้า(รวมบรรจุภัณฑ์)224.0 g
-
ฉลาก Green Premiumไม่
-
ค่าพิกัดกระแส25kA
-
กลุ่มสินค้าHarmony XALD, XALK
-
ขนาดบรรจุภัณฑ์7 x 9.8 x 11 cm
more specification
less specification