calcActive())">
Motor circuit breaker,TeSys Deca,3P,1.6-2.5A,thermal magnetic,screw clamp terminals,toggle handle
GV2RT07
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

GV2RT07
Motor circuit breaker,TeSys Deca,3P,1.6-2.5A,thermal magnetic,screw clamp terminals,toggle handle
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
TeSys GV motor circuit breaker, 3 poles (3P), 2.5A/690V, for high starting current peak motor applications 0.75kW@400V. It provides a thermal-magnetic protection with a thermal setting range 1.6-2.5A, a magnetic tripping level at 20xIn, high breaking capacity Icu 100kA@400V. Connection by screw clamp terminals. Start-stop control by toggle guaranteed for 100 000 cycles AC-3. It can be used for protection of 3-phase transformer applications. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).