Switch disconnector fuse, TeSys GS, 3P, 3NO, 125A, 11W, fuse type NFC, size 22x58mm

GS1KD3
login_green To View the best prices please Sign in / Register.
สินค้าหมด

คำอธิบาย

TeSys GS fuse switch-disconnector, 3 poles (3P), 125A/750V, to be used with NFC cylindrical fuse links size 22x58mm up to 125A, for motor applications up to 63kW@400V AC-23. To be equipped with a direct operating handle GS1AH02 (to be ordered separately), for using an external operating handle select a fuse switch-disconnector type GS2K. Screw terminals to be equipped with upstream and downstream 3P terminal shrouds GS1AP33 (to be ordered separately), it provides high short circuit current rating 100kA@400V. Add-on auxiliary contact modules GS1AM (front mounting), GS1AN (side mounting), GS1AF (top mounting for blown signaling with stricker fuses) can complete the assembly (to be ordered separately). Type aM and gG 22x58mm cylindrical fuse links without strickers DF2FA, DF2FN and with strickers DF3FA, DF3N are available (to be ordered separately). Multi standards certified (IEC, Marine), Green Premium compliant (RoHS/REACh).

รายละเอียดสินค้า

Activity PPCTR
หมายเลขส่วนประกอบ GS1KD3
ฉลาก Green Premium ไม่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า TeSys GS
ขนาดบรรจุภัณฑ์ 0 x 150 x 162 mm

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว