F-type TV Outlet Module, Concept, white

3031PFM_WE
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

F-type TV Outlet Module, Concept, white

Product Details

Activity HDCWD
Part Number 3031PFM_WE
Product Type TV Socket
Package 1 Weight 26.0 g
Green Premium Label No
Breaking Capacity 25kA
Range Concept
Package1 Length*Width*Height (dimensions) 33 x 23 x 46 mm
Pincode Group Thailand

Seller Information

Documents

Reviews