
calcActive())">
Expansion module, Modicon M171/M172/M173, performance, 27 IO
TM171EP27R
THB 35,952.00
THB 21,571.20
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers
TM171EP27R
Expansion module, Modicon M171/M172/M173, performance, 27 IO
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
Expansion module, Modicon M171/M172/M173, performance, 27 IO
THB 35,952.00
THB 21,571.20
คำอธิบาย
This I/O expansion module is part of the Modicon M171/M172/M173 range, a control offer for HVAC/Pumping applications. This additional I/O module offers 9 digital inputs, 6 analog inputs, 7 digital outputs, and 5 analog outputs. It is a module with discrete input voltage ranges from 24V AC/DC to 48V DC and analogue output voltage ranges from 0V to 15V. This module offers 3 SPST relay outputs, 2 SPST relay outputs with same common, and 2 SPDT relay outputs. It is an IP20 rated product. It embeds one CAN expansion bus port. It measures 140mm wide, 61.6mm deep, 110mm high, and weighs 0385kg. The main application of this IO module is for HVAC and pumping solution. It is certified by CE, UL, CSA, EAC, and RoHS China. It is compatible with TM171 performance, TM172 performance and Optimized, and TM173 optimized controllers. It is sold in a 1-piece package. It mounts on 35mm DIN rail. Modicon M171/M172/M173 controllers are designed for complete automation solutions for HVAC and Pumping machines. Modicon M171/M172/M173 range is for OEMs and helps to maximize profitability or energy efficiency in HVAC applications.
รายละเอียดสินค้า
ฉลาก Green Premium | ไม่ใช่ |
---|---|
ค่าพิกัดกระแส | 25kA |