EP MVS CB 1000A 50kA 3P MDO ET2 drawout manual Circuit breaker

MVS10N3MW2L
login_green To View the best prices please Sign in / Register.
Out of stock

Description

EasyPact MVS10 is a 1000A circuit breaker. The application is suitable for 690VAC@50/60Hz. With manually operating mechanism(ACB/SD)and basic trip unit with display. It provides basic protection(LI)the breaking capacity(Icu) is 50kA@220…440Vand completed selectivity Ics=100%Icu. This version object is 3poles withdrawable type. The final product is conformed with IEC60947-2 standardand pollution degree 4 level as IEC60664-1. The cables can be rear-connected with supply by horizontal or verticalattached with optional accessories inside the slots. The chassis locking in connected or disconnectedalso OFF-position locking by keylock. This size is 439mm height441mm width395mm depth.

Product Details

Activity PPACB
Part Number MVS10N3MW2L
Control Type Manually Operated
[In] rated current (AT) 1000 A
Warranty Period 18 months
Product or component type Circuit breaker
Product Type EasyPact MVS
tax text on product card Incl. Tax
Network Frequency 50/60 Hz
Mechanical Durability 20000 cycles (with maintenance) conforming to IEC 60947-2,10000 cycles (without maintenance) conforming to IEC 60947-2
Electric Durability category B: 6000 cycles 440 V AC 50/60 Hz without maintenance conforming to IEC 60947-2,category B: 4000 cycles 690 V AC 50/60 Hz without maintenance conforming to IEC 60947-2
Unit Type Of Package 1 PCE
Number Of Units In Package 1 1
Package 1 Weight 38 kg
Number of Poles 3 P
Device Short Name MVS10N
Device Application distribution
Breaking Capacity F (50 kA)
Range EasyPact MVS
Package1 Length*Width*Height (dimensions) 50 x 42 x 35 cm
Frame size (AF) 1000A
Trip Unit Type Fixed

Seller Information

Documents

Reviews