
calcActive())">
Enclosure, Resi9 MP, surface mounting, 1 row of 8 modules, IP40, translucid door, 1 earth + 1 neutral terminal blocks
MIP12108T
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

MIP12108T
Enclosure, Resi9 MP, surface mounting, 1 row of 8 modules, IP40, translucid door, 1 earth + 1 neutral terminal blocks
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
- This Resi9 MP enclosure is a surface mounted modular enclosure
- This plastic enclosure is composed of 1 row of 8 modules of 18mm
- It can accomodate all types of modular switchgear
- The IP degree of protection is IP40
- It is provided with a translucid door
- The colour of the front face is white (RAL 9003)
- It is intended for new or renovated installation in residential
- It is equipped with 35 mm asymmetrical rail
- It comes with 1 earth and 1 neutral terminal blocks with screwed connection terminals
- The earth terminal block provides 8 outgoers (1x16mm² + 4x10mm² + 3x6mm²)
- The neutral one provides 8 outgoers (1x16mm² + 4x10mm² + 3x6mm²)
- The In rated current is up to 63A
- It complies with IEC 529, IEC 60439-3, IEC 60670-24 standards
- The total dimensions are (W) 196mm x (H) 198mm x (D) 102mm
- The enclosure is made from technoplastic (back part and front face)
- The door is made from technoplastic
- The resistance of the plastic to flames and to abnormal heat is 650°C for the door, the back part and the front face
- The IK degree of protection is IK07
- The operating temperature is -25°C to 60°C