EasyCan Capacitor - 5/6 kvar - 400 V - 50/60Hz

BLRCS050A060B40
login_green To View the best prices please Sign in / Register.
Out of stock

Description

  • EasyCan capacitor are designed to work in slightly polluted netwroks with Detuned reactors
  • These capacitors are used for standard operating conditionsand when no significant non-linear loads are present
  • These capacitor are the right choice to maximize the savings in an electrical system which is stable
  • This capacitor provides a rated output power of 4.5 kVar at 380V AC50 Hz
  • Fastening assured by a double Faston terminal
  • This component meet the standards IEC 60831-1 and IEC 60831-2
  • The case product weight is 0.9 kg

Product Details

Activity DPLVP
Part Number BLRCS050A060B40
Warranty Period 18 months
Product or component type Standard duty capacitor
Product Type EasyCan
tax text on product card Incl. Tax
Network Frequency 50/60 Hz
Unit Type Of Package 1 PCE
Number Of Units In Package 1 1
Package 1 Weight 890 g
Product Category Capacitor
Range EasyCan
Package1 Length*Width*Height (dimensions) 28.5 x 27 x 11 cm
Phase 3-Phase
Electrical Parameter at 50 Hz 5.00 kvar
Electrical Parameter at 60 Hz 6.00 kvar
Rated Voltage 400 V

Seller Information

Documents

Reviews