LED bulb, Harmony XVB, BA 15d, green, steady light, 24V AC/DC

DL1BDB3
login_green To View the best prices please Sign in / Register.
สินค้าหมด

คำอธิบาย

This Harmony XVB spare protected LED bulb is supplied with 24V AC/DC and provides a steady green light. This spare integral LED bulb is a lighting accessory for beacon and indicator bank. It provides a steady green light thanks to its high endurance LED. It is compatible with Harmony XVD, Harmony XVP, and Harmony XVB. Its simple and modular design allows easy installation. It features high brightness for easy identification of function and operation mode, even in brightly lit environments. It also features high endurance LED lighting for less replacement and process downtimes.

รายละเอียดสินค้า

Activity IDSIG
หมายเลขส่วนประกอบ DL1BDB3
ฉลาก Green Premium ไม่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Harmony XVB

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

LED bulb- Harmony XVB- BA 15d- blue- steady light- 24V AC/DC
DL1BDB6
contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <lt/>=440V, 80A, 220V AC 50/60Hz coil
LC1D80M7
THB 5,048
THB 9,898
Complete body/contact assembly and light block- Harmony XB4- metal- universal LED- body/fixing collar- 1NO- 24V AC DC
ZB4BW0B11
THB 412
THB 749
TeSys Deca contactor - 3P(3 NO) - AC-3/AC-3e - <lt/>= 440 V 12 A - 220 V AC coil
LC1D12M7
THB 737
THB 1,445
contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, 440V, 95A, 220V AC 50/60Hz coil, screw clamp terminals
LC1D95M7
THB 6,003
THB 11,770