
calcActive())">
discrete input module, Modicon X80, 16 inputs, 48V AC
BMXDAI1603
THB 16,906.00
THB 11,834.20
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers
BMXDAI1603
discrete input module, Modicon X80, 16 inputs, 48V AC
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
discrete input module, Modicon X80, 16 inputs, 48V AC
THB 16,906.00
THB 11,834.20
คำอธิบาย
This discrete input module is part of the Modicon X80 range, an offer of common input/output and communication modules, power supplies and racks for Modicon M340 and Modicon M580. This product is composed of 16 input channels and it is supplied with 48V AC. This product complies with "TC" treatment requirements (treatment for all climates) and can operate in temperatures ranging from 0°C to +60°C/32°F to 140°F. Modicon X80 modules provide a single environment for the deployment of I/O modules in automation architectures by reducing spare parts inventory, maintenance and training costs. This product is IP20 rated and offers 1131797 hours of MTBF. This discrete module has a weight of 0.115kg and dimensions of 32x100x86mm. This module meets the needs of applications in Transportation, Water and Waste Water, Consumer Packaged Goods, Mining Minerals Metals, Power generation, Energies and Chemicals, and Data centers. This product is certified by CE, UL, CSA, RCM, EAC, UKCA, Merchant Navy and meets EN 61000-6-5, EN 61850-3, EN 61131-2 type 3 standards. This module is compatible with Modicon M340, M580 (Local or Remote I/O) PLCs with a 20-way caged, screw clamp, or spring-type removable terminal block. The product must be installed on the rack and fixed with 2 screws.
รายละเอียดสินค้า
ฉลาก Green Premium | ไม่ใช่ |
---|---|
ค่าพิกัดกระแส | 25kA |