Data outlet with shutter, Concept, 1 gang, 8 pin 8 wire, white

3031RJ88SMA5_T
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Data outlet with shutter, Concept, 1 gang, 8 pin 8 wire, white

Product Details

Activity HDCWD
Part Number 3031RJ88SMA5_T
Product Type Data Socket With Shutter
Package 1 Weight 22.708 g
Green Premium Label No
Breaking Capacity 25kA
Range Concept
Package1 Length*Width*Height (dimensions) 33 x 23 x 46 mm
Pincode Group Thailand

Seller Information

Documents

Reviews