Current transformer tropicalised DIN mount 40 5 for cables d. 21

METSECT5CC004
login_green To View the best prices please Sign in / Register.
Out of stock

Description

  • This current transformertropicalised for cablehas a line rated current of 40 A and a secondary current rating of 5 A
  • This current transformer allow a maximum cable outer diameter of 21 mm
  • Burden and accuracy class as follows: class 3 maximum power: 1 VA

Product Details

Activity DPLVP
Part Number METSECT5CC004
Product or component type Current transformer
Product Type Current transformer TI
tax text on product card Incl. Tax
Unit Type Of Package 1 PCE
Number Of Units In Package 1 1
Package 1 Weight 194 g
Breaking Capacity 25kA
Product Category Current Transformer
Range Current transformer TI
Package1 Length*Width*Height (dimensions) 8.2 x 5.5 x 5.5 cm
Phase Cable
Electrical Parameter at 50 Hz 40/5A

Seller Information

Documents

Reviews