
calcActive())">
Controller, Modicon M171/M172/M173, optimized display 22 IO, Modbus
TM171ODM22R
THB 19,260.00
THB 11,556.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers
TM171ODM22R
Controller, Modicon M171/M172/M173, optimized display 22 IO, Modbus
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
Controller, Modicon M171/M172/M173, optimized display 22 IO, Modbus
THB 19,260.00
THB 11,556.00
คำอธิบาย
This logic controller is part of the Modicon M171/M172/M173 range, a control offer for HVAC/Pumping applications. This controller figures 6 digital inputs, 5 configurable analog inputs, 6 digital outputs, 5 analog outputs, and a display. This programmable controller embeds 2 communication ports for RS485 and LAN expansion bus. It is a programmable logic controller for HVAC and Pumping applications, equiped with a LCD display. DIs are volt free in 1 group, AIs are NTC, 0-20mA, 4-20mA, 0-10V, 0-5V, 0-1V. DOs are SPST (2A, 230Va) or open collectors, AOs are open collectors for 12V PWM/PPM, or 0-10V. It measures 70.2mm wide, 61.6mm deep, 87mm high, and weighs 0.190kg. This controller is designed for HVAC solutions. It is certified by CE, CURus, CSA and EAC. It is compatible with screw terminal blocks, and communication modules. It is sold in a 1-piece package. It is designed for 35mm rail mounting. Modicon M171/M172/M173 controllers are designed for complete automation solutions for HVAC and Pumping machines. Modicon M171/M172/M173 range is for OEMs and helps to maximize profitability or energy efficiency in HVAC applications.
รายละเอียดสินค้า
ฉลาก Green Premium | ไม่ใช่ |
---|---|
ค่าพิกัดกระแส | 25kA |