LC1E1801M5
Contactor,EasyPact TVS,3P(3NO),AC-3,<lt/>=440V,18A,220V AC coil,50Hz,1NC auxiliary contact
LC1E1801M5
Contactor,EasyPact TVS,3P(3NO),AC-3,<lt/>=440V,18A,220V AC coil,50Hz,1NC auxiliary contact
มีสินค้า
Commercial Reference
LC1E1801M5
Regular Price
THB 1,017
Special Price
THB 519
to see your company prices. Prices vary for your region.
- New modern look & feel of all machines
- Designed to meet the requirements of Electro domestic and HVAC applications
- Easier to install and operate with multi-standard screws
- With IEC60335-1 compliance, improved fire resistance, and dustproof auxiliaries
- Digital customer experience for technical documents
- Maintenance guide via EcoStruxureTM Facility Expect
CHECK DELIVERY TIME & COD AVAILABILITY
เพิ่มเพื่อเปรียบเทียบ
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
Contactor,EasyPact TVS,3P(3NO),AC-3,<lt/>=440V,18A,220V AC coil,50Hz,1NC auxiliary contact
Regular Price
THB 1,017
Special Price
THB 519
49% Off
คำอธิบาย
EasyPact TVS contactor 3 poles for motor applications up to 18A 9kW@440V. It provides a 220V 50Hz AC coil, 1NC built-in auxiliary contacts, power and control connections by screw clamp terminals. 45mm width for standard operating rates up to 1800 cycles per hour. It procures standard reliability and durability with 1.2 Mcycles electrical durability AC-3 and 10 Mcycles mechanical durability. It can cover -5°C to 55°C working temperature and mounted by DIN-rail, No derating up to 3000m altitude. Multi-standards certified (IEC, CCC, EAC) and Green Premium compliant (RoHs/Reach).
รายละเอียดสินค้า
-
ActivityPPCTR
-
หมายเลขส่วนประกอบLC1E1801M5
-
ประเภทสินค้าcontactor
-
หน่วยบรจุภัณฑ์Pc
-
จำนวนจำนวนสินค้าในบรรจุภัณฑ์1
-
น้ำหนักสินค้า(รวมบรรจุภัณฑ์)340.0 g
-
ฉลาก Green Premiumไม่
-
ค่าพิกัดกระแส25kA
-
กลุ่มสินค้าEasyPact TVS contactors
-
ขนาดบรรจุภัณฑ์8.6 x 5.2 x 7.5 cm
more specification
less specification