LC1E1210B5
Contactor,EasyPact TVS,3P(3NO),AC-3,<lt/>=440V,12A,24V AC coil,50Hz,1NO auxiliary contact
LC1E1210B5
Contactor,EasyPact TVS,3P(3NO),AC-3,<lt/>=440V,12A,24V AC coil,50Hz,1NO auxiliary contact
สินค้าหมด
Commercial Reference
LC1E1210B5
- Metal bezel making it ideal for severe environments specially for high impact and vibration resistance applications
- Simple modular design facilitates post installation servicing, modification and adaption of machines by non-specialists
- Designed to fit in a standard 22mm cut-out ensuring compatibility with pre-existing machinery
- Designed as per international standards for high performance
- Wide range of operating temperature from -40 to +70 °C/-40 to +158 °F
สินค้าหมด
CHECK DELIVERY TIME & COD AVAILABILITY
เพิ่มเพื่อเปรียบเทียบ
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
Contactor,EasyPact TVS,3P(3NO),AC-3,<lt/>=440V,12A,24V AC coil,50Hz,1NO auxiliary contact
คำอธิบาย
EasyPact TVS contactor 3 poles for motor applications up to 120A 59kW@440V. It provides a 24V 50Hz AC coil, 3NO built-in auxiliary contacts, power and control connections by screw clamp terminals. 120mm width for standard operating rates up to 1200 cycles per hour. It procures standard reliability and durability with 0.8 Mcycles electrical durability AC-3 and 4 Mcycles mechanical durability. It can cover -5°C to 55°C working temperature and mounted by DIN-rail, No derating up to 3000m altitude. Multi-standards certified (IEC, CCC, EAC) and Green Premium compliant (RoHs/Reach).
รายละเอียดสินค้า
-
ActivityPPCTR
-
หมายเลขส่วนประกอบLC1E1210B5
-
ประเภทสินค้าcontactor
-
หน่วยบรจุภัณฑ์Pc
-
จำนวนจำนวนสินค้าในบรรจุภัณฑ์1
-
น้ำหนักสินค้า(รวมบรรจุภัณฑ์)345.9 g
-
ฉลาก Green Premiumไม่
-
ค่าพิกัดกระแส25kA
-
กลุ่มสินค้าEasyPact TVS contactors
-
ขนาดบรรจุภัณฑ์7.6 x 5 x 8.7 cm
more specification
less specification