Concept - twin universal socket - 3 pin - 16A - 3 modules - push in

3426UEST2MP
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Concept - twin universal socket - 3 pin - 16A - 3 modules - push in

Product Details

Activity HDCWD
Part Number 3426UEST2MP
Product Type Socket-Outlet
Package 1 Weight 56.5 g
Green Premium Label No
Breaking Capacity 25kA
Range Concept
Package1 Length*Width*Height (dimensions) 70 x 46 x 38 mm
Pincode Group Thailand

Seller Information

Documents

Reviews