Concept - switch - 16AX - 1W - 3 modules - with neon - push in

3031E1P_2NM
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Concept - switch - 16AX - 1W - 3 modules - with neon - push in

Product Details

Activity HDCWD
Part Number 3031E1P_2NM
Product Type Switch
Package 1 Weight 25.4 g
Green Premium Label No
Breaking Capacity 25kA
Range Concept
Package1 Length*Width*Height (dimensions) 33 x 70 x 46 mm
Pincode Group Thailand

Seller Information

Documents

Reviews