Concept - bell press switch - 4A - 3 modules - push in

3031EMBPH2P_3
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Concept - bell press switch - 4A - 3 modules - push in

Product Details

Activity HDCWD
Part Number 3031EMBPH2P_3
Product Type Bell Press Switch
Package 1 Weight 25.4 g
Green Premium Label No
Breaking Capacity 25kA
Range Concept
Package1 Length*Width*Height (dimensions) 33 x 70 x 46 mm
Pincode Group Thailand

Seller Information

Documents

Reviews