Circuit breaker, GoPact MCCB 800, 3 poles, 50kA at 415VAC, 800A rating, ETU trip unit, adjustable thermal protection

G80N3E800

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This product is part of the new GoPact Molded Case Circuit Breakers range (MCCB). It is a complete 3 poles circuit breaker made of a 800A breaker frame and of an electronic trip unit (ETU). GoPact MCCB has a good price-performance ratio for basic applications and delivers a reliable electrical protection for your applications. The breaking capacity (Icu) is 50kA rms at 415VAC 50/60Hz. The operational voltage is 415VAC 50/60Hz. This product embeds a 800A rating (In) electronic trip unit (ETU). This ETU electronic trip unit provides an adjustable long time protection Ir (against overloads) with a setting range from 0.25xIn to 1xIn (200A-800A). ETU trip unit provides also an adjustable short time protection Isd (against short-circuits) with a setting range from 1.5xIr to 12*Ir (300A-6400A) and with a fixed delay. ETU trip unit embeds as well an adjustable instantaneous protection Ii (against short-circuits) with a setting range from 1.5xIn to 8*In (1200A-6400A) GoPact MCCB comes with a variety of optional accessories simple to choose and to install. Product dimensions are 180mm (Width) x 250mm (Height) x 105mm (Depth). The weight is 6.9 kg. GoPact MCCB 800 is IEC 60947-1 and IEC 60947-2 certified. GoPact MCCB range benefits from Schneider Electric quality assurance.

รายละเอียดสินค้า

Activity PPCCB
หมายเลขส่วนประกอบ G80N3E800
น้ำหนักสินค้า(รวมบรรจุภัณฑ์) 6.9 Kg
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า GoPact MCCB
ขนาดบรรจุภัณฑ์ 180 x 250 x105 mm

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

Manual transfer switch, GoPact MTS 1000, 4 poles, 800A, 415VAC 50/60Hz, extended rotary handle, open transition
GM1AD4N8004BEE

สินค้าหมด