calcActive())">
Circuit breaker, GoPact MCCB 400, 3 poles, 50kA at 415VAC, 320A rating, TMD trip unit, adjustable thermal protection
G40N3A320
THB 17,120.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

G40N3A320
Circuit breaker, GoPact MCCB 400, 3 poles, 50kA at 415VAC, 320A rating, TMD trip unit, adjustable thermal protection
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
Circuit breaker, GoPact MCCB 400, 3 poles, 50kA at 415VAC, 320A rating, TMD trip unit, adjustable thermal protection
THB 17,120.00
คำอธิบาย
This product is part of the new GoPact Molded Case Circuit Breakers range (MCCB). It is a complete 3 poles circuit breaker made of a 400A breaker frame and of a thermal magnetic trip unit (TMD). GoPact MCCB has a good price-performance ratio for basic applications and delivers a reliable electrical protection for your applications. The breaking capacity (Icu) is 50kA rms at 415VAC 50/60Hz. The operational voltage is 415VAC 50/60Hz. This product embeds a 320A rating (In) thermal-magnetic trip unit (TMD). This TMD trip unit provides an adjustable thermal protection Ir (against overloads) with a setting range from 0.7xIn to 1xIn (224A-320A). And it provides a fixed magnetic (against short-circuits) protection set to 12xIn (3840A). GoPact MCCB comes with a variety of optional accessories simple to choose and to install. Product dimensions are 120mm (Width) x 205mm (Height) x 105mm (Depth). The weight is 3.5 kg. GoPact MCCB 400 is IEC 60947-1 and IEC 60947-2 certified. GoPact MCCB range benefits from Schneider Electric quality assurance.
รายละเอียดสินค้า
Activity | PPCCB |
---|---|
หมายเลขส่วนประกอบ | G40N3A320 |
น้ำหนักสินค้า(รวมบรรจุภัณฑ์) | 3.5 Kg |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | GoPact MCCB |
ขนาดบรรจุภัณฑ์ | 120 x 205 x 105 mm |