EZC250H3200

circuit breaker EasyPact EZC250H - TMD - 200 A - 3 poles 3d

56% Off
1/1
EZC250H3200

circuit breaker EasyPact EZC250H - TMD - 200 A - 3 poles 3d

มีสินค้า
Commercial Reference
EZC250H3200
Regular Price THB 21,614 Special Price THB 9,078
To View the best prices please sign in or register.
  • Suitable for outdoor application due to IP65 rating
  • Wide range of operating temperature from -25°C to 70°C
  • Available in quantities of 1
  • Vibration resistant
CHECK DELIVERY TIME & COD AVAILABILITY

เพิ่มเพื่อเปรียบเทียบ

ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้

circuit breaker EasyPact EZC250H - TMD - 200 A - 3 poles 3d

Regular Price THB 21,614 Special Price THB 9,078
56% Off

คำอธิบาย

This is a 200A circuit breaker for EasyPact EZC250H. This product can work below rated operational voltage(Ue) 550VAC at 50/60Hz or 250VDC network. The ultimate breaking capacity(Icu) is shown differently, depended on the condition of network, Ics=50%Icu if need to match. This version of product is designed 3 poles frame with detection on 3 poles,equiped TMD trip unit for thermal-magnetic protection. It is compliance with standard IEC60947, CE certification and some independent lab(KEMA,ASEFA,TUV) or third-party Tilva. This device is certified for operation in pollution degree III environment as defined by IEC60947, and pass the test of extremely atmospheric conditions. Device can be mounted vertically or horizontally in a metal enclosure,and against from safety risk by padlocking. The degree of protection is IP40 for direct rotary handle,and IP54 for extended rotary handle. This series have slots used for indication or voltage release auxiliaries positioning , depending on where it is inserted in the device behind the front cover of circuit breaker. The fixed dimension is 105mm(width),165mm(height),60mm(Depth).

รายละเอียดสินค้า

  • Activity
    PPCCB
  • หมายเลขส่วนประกอบ
    EZC250H3200
  • ประเภทสินค้า
    circuit breaker
  • หน่วยบรจุภัณฑ์
    Pc
  • จำนวนจำนวนสินค้าในบรรจุภัณฑ์
    1
  • น้ำหนักสินค้า(รวมบรรจุภัณฑ์)
    1.589 kg
  • ฉลาก Green Premium
    ไม่
  • ค่าพิกัดกระแส
    25kA
  • กลุ่มสินค้า
    EasyPact EZC
  • ขนาดบรรจุภัณฑ์
    10.6 x 11.6 x 18.2 cm
more specification
less specification