EZC100B3025T

circuit breaker EasyPact EZC100B - TMD - 25 A - 3 poles 3d

56% Off
1/1
EZC100B3025T

circuit breaker EasyPact EZC100B - TMD - 25 A - 3 poles 3d

มีสินค้า
Commercial Reference
EZC100B3025T
Regular Price THB 3,510 Special Price THB 1,474
To View the best prices please sign in or register.
  • Metal bezel making it ideal for severe environments specially for high impact and vibration resistance applications
  • Simple modular design facilitates post installation servicing, modification and adaption of machines by non-specialists
  • Designed to fit in a standard 22mm cut-out ensuring compatibility with pre-existing machinery
  • Designed as per international standards for high performance
  • Wide range of operating temperature from -40 to +70 °C/-40 to +158 °F
CHECK DELIVERY TIME & COD AVAILABILITY

เพิ่มเพื่อเปรียบเทียบ

ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้

circuit breaker EasyPact EZC100B - TMD - 25 A - 3 poles 3d

Regular Price THB 3,510 Special Price THB 1,474
56% Off

คำอธิบาย

This is a 25A circuit breaker for EasyPact EZC100B. This product can work below rated operational voltage(Ue) 550VAC at 50/60Hz. The ultimate breaking capacity(Icu) is shown differently, depended on the condition of network, Ics=25%Icu if need to match. This version of product is designed 3 poles frame with detection on 3 poles,equiped TMD trip unit for thermal-magnetic protection. It is compliance with standard IEC60947, CE certification and some independent lab(KEMA,ASEFA,TUV) or third-party Tilva. This device is certified for operation in pollution degree III environment as defined by IEC60947, and pass the test of extremely atmospheric conditions. Device can be mounted vertically or horizontally in a metal enclosure,and against from safety risk by padlocking. The degree of protection is IP40 for direct rotary handle,and IP54 for extended rotary handle. This series have slots used for indication or voltage release auxiliaries positioning , depending on where it is inserted in the device behind the front cover of circuit breaker. The fixed dimension is 75mm(width),130mm(height),60mm(Depth).

รายละเอียดสินค้า

  • Activity
    PPCCB
  • หมายเลขส่วนประกอบ
    EZC100B3025T
  • ประเภทสินค้า
    circuit breaker
  • หน่วยบรจุภัณฑ์
    Pc
  • จำนวนจำนวนสินค้าในบรรจุภัณฑ์
    1
  • น้ำหนักสินค้า(รวมบรรจุภัณฑ์)
    785.0 g
  • ฉลาก Green Premium
    ไม่
  • ค่าพิกัดกระแส
    25kA
  • กลุ่มสินค้า
    EasyPact EZC
  • ขนาดบรรจุภัณฑ์
    9.5 x 8.5 x 14 cm
more specification
less specification