Circuit breaker EasyPact CVS100B, 25 kA at 415 VAC, 63 A rating thermal magnetic TM-D trip unit, 3P 3d

LV510305
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

EasyPact CVS100B is a 3 poles 3d fixed circuit breaker with a high level of performance and cost-saving functionality. It is an optimal choice for small and medium-sized buildings protection applications. The breaking capacity (Icu) is 25kA rms at 415VAC 50/60Hz. The operational voltage is 440VAC 50/60Hz. This product embeds a 63A rating thermal-magnetic trip unit (TMD). TMD trip unit provides an adjustable thermal overload protection and a fixed magnetic protection. This 3 poles version (105mm x 161mm x 86mm) comes with a variety of optional functions and accessories. EasyPact CVS100B is compliant with international standards (IEC 60947CCCEAC). It can be installed in class II insulation switchboards as it is a class II front face device (IEC 60664-1).

Product Details

Activity PPCCB
Part Number LV510305
Control Type Toggle
[In] rated current (AT) 100 A
Poles Description 3P
Warranty Period 18 months
Product or component type Circuit breaker
Product Type EasyPact CVS
tax text on product card Incl. Tax
Network Frequency 50/60 Hz
Mechanical Durability 30000 cycles
Electric Durability 12000 cycles 415 V In conforming to IEC 60947-2
Unit Type Of Package 1 PCE
Number Of Units In Package 1 1
Package 1 Weight 1.681 kg
Number of Poles 3 P
Device Short Name CVS100B
Device Application distribution
Breaking Capacity B (25 kA)
Trip Unit Rating 63 A
Product Category Circuit Breakers
Range EasyPact CVS
Package1 Length*Width*Height (dimensions) 19.2 x 11.4 x 13.8 cm
Frame size (AF) 100 A
Trip Unit Type Adjustable

Seller Information

Documents

Reviews