calcActive())">
Control relay, TeSys Deca, 3NO+2NC, 0 to 690V, 48VDC standard coil, screw clamp
CAD32ED
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

CAD32ED
Control relay, TeSys Deca, 3NO+2NC, 0 to 690V, 48VDC standard coil, screw clamp
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
TeSys D control relay, 5 contacts (3NO + 2NC), 10A/690V, for control of electromagnetic loads AC-15/DC-13. It provides a 48V DC control circuit with no inrush consumption and equipped with a surge suppression device, connection by screw clamp terminals. For high operating rates until 180 cycles/min and ambient temperature -40/+60°C, it procures high reliability and durability. Compact (45mm width), for clipping on 35mm DIN rail or fixing by screw. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium product (RoHS/REACh).
รายละเอียดสินค้า
Activity | PPCTR |
---|---|
หมายเลขส่วนประกอบ | CAD32ED |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | TeSys k, d, SK (auxiliary contactors) |
ขนาดบรรจุภัณฑ์ | 0 x 45 x 77 mm |