
calcActive())">
EcoStruxure Plant Advisor - Clean-In-Place, OPTICIP starting pack, 4 Lines and 2 Viewers
C1PSTPCZZSPEZZ
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

C1PSTPCZZSPEZZ
EcoStruxure Plant Advisor - Clean-In-Place, OPTICIP starting pack, 4 Lines and 2 Viewers
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
It is part of EcoStruxure Plant Advisor - Apps & Analytics range, leveraging open, scalable, cybersecure IIoT platform. It is a day-to-day tool for CIP diagnosis and continuous improvement that provides real-time data collection. It helps CIP operations to be aligned with standards and provides the level of traceability compliant with regulatory standards. It enables collection of real-time data and trend for continuous CIP operation improvement. It Improves traceability and documentation of proper cleaning. It gives easy access to entire cleaning data to meet regulatory compliance. The CIP data is always made available in secured database. It has collaborative and alarming features to highlight issues and in-efficiencies in real-time. It is easy to install, modular and has an unlimited number of tags to be monitored. It can be integrated with all kinds of PLCs and is synergetic with System Platform (Aveva) and ProLeit Plant IT. It works with all kinds of sensors and suppliers. When scaling up and leveraging IIoT platform gives extensive transparency of CIP process with analytics. IIoT platform allows deep reporting with dynamic dashboard, provides near-real time data analytics and KPI’s, and can address multiple site applications. It is compatible with EcoStruxure Data Expert, EcoStruxure Plant Advisor – Core Foundation, and EcoStruxure Plant Advisor – App Builder for multi-site solutions.
รายละเอียดสินค้า
Activity | IDHMI |
---|---|
หมายเลขส่วนประกอบ | C1PSTPCZZSPEZZ |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | EcoStruxure Clean-In-Place Advisor |