
calcActive())">
Modicon M340 automation platform, Modicon M262, USB PC or terminal connecting cable, for processor, 1.8 m
BMXXCAUSBH018
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

BMXXCAUSBH018
Modicon M340 automation platform, Modicon M262, USB PC or terminal connecting cable, for processor, 1.8 m
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This cable is part of the Modicon M340 range, an offer of mid-range PAC for industrial process and infrastructure control. The cable is equipped with one USB type mini-B male connector on PC side and one USB type A connector on the other side. The length of this cable is 1.8m. This cable is used to connect USB mini B port on the PAC to PC USB port. It is equipped with one USB mini-B connector, on servo drive side, and one USB connector, on PC side. It weighs 0.065kg. It is used to transfer a configuration from a PC to the Lexium 16 servo drive. It is compatible with Lexium servo drives, Modicon M340 automation platform, Harmony GTO panels, and Modicon M262 logic/motion controllers. It is sold by one piece. Easy Lexium 16 servo drive and BCH16 servo motor combinations are specially designed for easy integration & commissioning in your machine. Easy Lexium 16 servo drive and BCH16 servo motor combinations provide the right level of performance for the majority of simple motion control machines.
รายละเอียดสินค้า
Activity | IDPAC |
---|---|
หมายเลขส่วนประกอบ | BMXXCAUSBH018 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Magelis XBT GT |