rack, Modicon M340 automation platform, 8 slots, panel, plate or DIN rail mounting

BMXXBP0800

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This backplane is part of the Modicon X80 range, an offer of common input/output for Modicon M340 and Modicon M580. This X Bus backplane rack is an accessory of programmable automation controllers. This X-bus racks is composed of 8 slots. Modicon X80 provides a single environment for the deployment of I/O modules in automation architectures by reducing spare parts inventory, maintenance and training costs. The backplane has a weigh of 0.95kg. This product meets the needs of our customers from Smart Infrastructure, Water and Waste Water, Consumer Packaged Goods, Mining Minerals Metals, Data centers and Power generation. This rack is compatible with BMXCPS power supply, BMXP34 or BMEP58 processor, and Modicon X80 modules. Modicon X80 consists in a compatible modules common platform that reduce maintenance and training costs with same spare parts in stock, and unique training for different Programmable Automation Controllers (PAC). Modicon X80 provides a single environment for the deployment of I/O modules in automation architectures by reducing spare parts inventory, maintenance and training costs.

รายละเอียดสินค้า

Activity IDPAC
หมายเลขส่วนประกอบ BMXXBP0800
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Modicon X80

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

standalone processor- Modicon M580- 4MB- 61 Ethernet devices- 4 local IO racks of 1024 digital- 256 analog
BMEP581020

check-small มีสินค้า

Price starting from
THB 94,267.00
THB 65,986.90
standalone processor- Modicon M580- 8MB- 61 Ethernet devices- 8 remote IO racks of X80
BMEP582040

check-small มีสินค้า

Price starting from
THB 99,938.00
THB 69,956.60
standalone processor- Modicon M580- 12MB- 61 Ethernet devices- 16 remote IO racks
BMEP583040

check-small มีสินค้า

Price starting from
THB 108,070.00
THB 75,649.00
processor- Modicon M340- max 512 discrete- 128 analog IO- Modbus
BMXP341000

สินค้าหมด

processor- Modicon M340- max 1024 discrete- 256 analog IO- Modbus
BMXP342000

สินค้าหมด

processor- Modicon M340- max 1024 discrete- 256 analog IO- Modbus- CANopen
BMXP3420102

สินค้าหมด

processor- Modicon M340- max 1024 discrete- 256 analog IO- Modbus- Ethernet
BMXP342020

สินค้าหมด

processor- Modicon M340- max 1024 discrete- 256 analog IO- CANopen- Ethernet
BMXP3420302

check-small มีสินค้า

Price starting from
THB 117,700.00
THB 82,390.00