calcActive())">
rack, Modicon M340 automation platform, 4 slots, panel, plate or DIN rail mounting
BMXXBP0400
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

BMXXBP0400
rack, Modicon M340 automation platform, 4 slots, panel, plate or DIN rail mounting
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
This backplane is part of the Modicon X80 range, an offer of common input/output for Modicon M340 and Modicon M580. This X Bus backplane rack is an accessory of programmable automation controllers. This X-bus racks is composed of 4 slots. Modicon X80 provides a single environment for the deployment of I/O modules in automation architectures by reducing spare parts inventory, maintenance and training costs. The backplane has a weigh of 0.630kg. This product meets the needs of our customers from Smart Infrastructure, Water and Waste Water, Consumer Packaged Goods, Mining Minerals Metals, Data centers and Power generation. This rack is compatible with BMXCPS power supply, BMXP34 or BMEP58 processor, and Modicon X80 modules. Modicon X80 consists in a compatible modules common platform that reduce maintenance and training costs with same spare parts in stock, and unique training for different Programmable Automation Controllers (PAC). Modicon X80 provides a single environment for the deployment of I/O modules in automation architectures by reducing spare parts inventory, maintenance and training costs.
รายละเอียดสินค้า
Activity | IDPAC |
---|---|
หมายเลขส่วนประกอบ | BMXXBP0400 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Modicon X80 |