extender kit, Modicon M340, for X80 backplane

BMXXBE2005

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This I/O rack expansion kit is part of the Modicon X80 range, an offer of common input/output for Modicon M340 and Modicon M580. This kit enables 2-rack configuration, with two BMXXBE1000 rack expansion modules. It also comprises, one BMXXBC008K extension cordset, length 0.8m and one TSXTLYEX line terminator (set of 2). Modicon X80 provides a single environment for the deployment of I/O modules in automation architectures by reducing spare parts inventory, maintenance and training costs. This product meets the needs of our customers from Smart Infrastructure, Water and Waste Water, Consumer Packaged Goods, Mining Minerals Metals, Data centers and Power generation. This backplane expander is compatible with Modicon M340 BMXXBP1200, BMXXBP0800, BMXXBP0600 and BMXXBP0400 backplane. This pack is composed of one BMXXBC008K extension cordset, length 0.8m and one TSXTLYEX line terminator (set of 2). Modicon X80 consists in a compatible modules common platform that reduce maintenance and training costs with same spare parts in stock, and unique training for different Programmable Automation Controllers (PAC). Modicon X80 provides a single environment for the deployment of I/O modules in automation architectures by reducing spare parts inventory, maintenance and training costs.

รายละเอียดสินค้า

Activity IDPAC
หมายเลขส่วนประกอบ BMXXBE2005
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Modicon X80

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

backplane expander- Modicon M340- for multiracks configuration
BMXXBE1000

สินค้าหมด