backplane expander, Modicon M340, for multiracks configuration

BMXXBE1000

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This product is part of the Modicon M340 range, an offer of Programmable Automation Controllers (PAC). This backplane expander is an extension accessory of Modicon M580 and M340 Programmable Automation Controllers (PAC). It is an Ethernet backplane rack with a current of 160mA at 24V DC and 22mA at 3.3V DC. Modicon X80 provides a single environment for the deployment of I/O modules in automation architectures by reducing spare parts inventory, maintenance and training costs. It is furnished with 2 x 9-way SUB-D female connectors for electrical connection. It is an IP20 rated product. This product meets the needs of our customers from Smart Infrastructure, Water and Waste Water, Consumer Packaged Goods, Mining Minerals Metals, Data centers and Power generation. It meets EN 61131-2, EN 61000-6-4, EN 61000-6-2 and EN 61010-2-201 standards. This backplane expander is compatible with Modicon M340 BMXXBP0600, BMXXBP0400, BMXXBP0800 and BMXXBP1200 backplane. Modicon X80 consists in a compatible modules common platform that reduce maintenance and training costs with same spare parts in stock, and unique training for different Programmable Automation Controllers (PAC). Modicon X80 provides a single environment for the deployment of I/O modules in automation architectures by reducing spare parts inventory, maintenance and training costs.

รายละเอียดสินค้า

Activity IDPAC
หมายเลขส่วนประกอบ BMXXBE1000
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Modicon X80

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

extender kit- Modicon M340- for X80 backplane
BMXXBE2005

สินค้าหมด