calcActive())">
SD flash memory card, Modicon M340, 16MB, for network module BMXNOE0100
BMXRWSC016M
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

BMXRWSC016M
SD flash memory card, Modicon M340, 16MB, for network module BMXNOE0100
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
This SD card is part of Modicon M340 range, a mid-range PAC for industrial process and infrastructure control. It is tailored to be used as external memory for the Ethernet communication modules you need to install on the PAC. This SD card is supplied as standard with the X80 BMXNGD0100 Global Data module, but you can also purchase it separately. Its storage capacity is of 16MB. When the SD card is inserted, it provides configurables Web services to conform to Transparent Ready class C30. It also provides FDR Server services. It weighs 0.002kg. This SD card stores data for Transparent ready class C30 and FactoryCast services, as well as Web pages. This memory card is compatible with Modicon X80 BMXNGD0100 module. The SD card is delivered in 1 packing unit. The SD card is to be inserted in the front slot equipped with a protective door. Modicon products are hightly compatible and allow easy migration. Compact-shaped, Modicon M340 offers flexibility and integrated functions in a small box.
รายละเอียดสินค้า
Activity | IDPAC |
---|---|
หมายเลขส่วนประกอบ | BMXRWSC016M |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Modicon M340 |