SD flash memory card, Modicon M340, 8MB, for network module BMXNOE0100

BMXRWSB000M

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This SD card is part of the Modicon M340 range, an offer of Programmable Automation Controllers (PAC). It is tailored to be used as external memory for the Ethernet communication modules you need to install on the PAC. This SD card is supplied as standard with the BMXNOE0100 Ethernet Modbus/TCP network module (Transparent ready B30 class), but you can also purchase it separately. Its storage capacity is of 8MB. When the SD card is inserted, it provides configurables Web services to conform to Transparent Ready class B30. It weighs 0.002kg. This SD card stores data for Transparent ready class B30 services (backup of program, constants, and symbols). This memory card is compatible with Modicon BMXNOE0100 module. The SD card is delivered in 1 packing unit. The SD card is to be inserted in the front slot equipped with a protective door. Modicon products are hightly compatible and allow easy migration. Compact-shaped, Modicon M340 offers flexibility and integrated functions in a small box.

รายละเอียดสินค้า

Activity IDPAC
หมายเลขส่วนประกอบ BMXRWSB000M
ฉลาก Green Premium ไม่ใช่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Modicon M340

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว

สินค้าที่คุณอาจจะสนใจ

Network module- Modicon M340- Modbus/TCP- 1 x RJ45- flash memory card
BMXNOE0100

สินค้าหมด