
calcActive())">
SD flash memory card, Modicon M340, 8MB + 8MB file storage, for processor
BMXRMS008MPF
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

BMXRMS008MPF
SD flash memory card, Modicon M340, 8MB + 8MB file storage, for processor
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This SD card is part of the Modicon M340 range, an offer of Programmable Automation Controllers (PAC). This SD flash memory card is an accessory of M340 processor. It is designed with data storage memory capacity of 16MB. This product is robust, high quality and based on the latest innovative technology. It supports transparent ready class B10 web server. Memory usage is in backup of programs, constants, symbols and data, activation of standard web server, class B10 and file storage. It weighs 0.002kg. It is suitable for process industries, renewable energies, water, cement, manufacturing, infrastructures and machines applications. This memory card is compatible with Modicon M340 BMXP342030, BMXP342020, BMXP342010 and BMXP342000 processor module. The SD card is to be inserted in the front slot equipped with a protective door. Compact-shaped, Modicon M340 offers in small box flexibility and integrated functions. In the heart of process, it provides you plug and work solutions with both Schneider Electric and third party devices.
รายละเอียดสินค้า
Activity | IDPAC |
---|---|
หมายเลขส่วนประกอบ | BMXRMS008MPF |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Modicon M340 |