
calcActive())">
SD flash memory card, Modicon M340, 8MB, for processor
BMXRMS008MP
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

BMXRMS008MP
SD flash memory card, Modicon M340, 8MB, for processor
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This SD card is part of the Modicon M340 range, an offer of Programmable Automation Controllers (PAC). This SD flash memory card is an accessory of M340 processor. It is designed with data storage memory capacity of 8MB. This product is robust, high quality and based on the latest innovative technology. It supports transparent ready class B10 web server. It weighs 0.002kg. It is suitable for process industries, renewable energies, water, cement, manufacturing, infrastructures and machines applications. This memory card is compatible with Modicon M340 BMXP342010, BMXP342000, BMXP341000, BMXP342030, BMXP342020 process module and BMXPRA0100 peripheral remote I/O adaptor. The SD card is to be inserted in the front slot equipped with a protective door. Compact-shaped, Modicon M340 offers in small box flexibility and integrated functions. In the heart of process, it provides you plug and work solutions with both Schneider Electric and third party devices. This card is intended for backing up the two memory areas on the processor module's internal RAM. The data is backed up automatically by duplication, when the Programmable Logic Controller (PLC) is turned off.
รายละเอียดสินค้า
Activity | IDPAC |
---|---|
หมายเลขส่วนประกอบ | BMXRMS008MP |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Modicon M340 |