
calcActive())">
SD flash memory card, Modicon M580, 4GB, for processor
BMXRMS004GPF
THB 13,910.00
THB 9,737.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

BMXRMS004GPF
SD flash memory card, Modicon M580, 4GB, for processor
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
SD flash memory card, Modicon M580, 4GB, for processor
THB 13,910.00
THB 9,737.00
คำอธิบาย
This SD card is part of the Modicon M580 range, an offer of Programmable Automation Controllers (PAC) and safety Programmable Logic Controllers (PLC) with built-in Ethernet. This SD flash memory card is an accessory of M580 processor. It is designed with data storage memory capacity of 4GB and application saving of 64MB. This product is robust, high quality and based on the latest innovative technology. Data retention time is 10 years. It offers 100000 cycles number of write. It weighs 0.002kg. It is suitable for medium to large process applications. This memory card is compatible with Modicon M580 BMEP58 processor. The SD card is to be inserted in the front slot equipped with a protective door. The benefits of Modicon M580 are reduced time to market, improved reliability and sustainability, improved productivity with high performance and increased operating profitability due to improved access to data.
รายละเอียดสินค้า
Activity | IDPAC |
---|---|
หมายเลขส่วนประกอบ | BMXRMS004GPF |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Modicon M340 |