
calcActive())">
processor, Modicon M340, max 1024 discrete, 256 analog IO, Modbus, CANopen
BMXP3420102
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

BMXP3420102
processor, Modicon M340, max 1024 discrete, 256 analog IO, Modbus, CANopen
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This processor module is part of the Modicon M340 range, an offer of Programmable Automation Controllers (PAC). It offers a maximum of 4 rack configuration, 36 application specific channels, 63 CANopen slaves and 11 slots. It is a processor module with a current consumption of 90mA at 24V DC, works with internal power supply. This product is robust, high quality and based on the latest innovative technology. Communication processor module interfaces are 2 Ethernet modules and 4 AS-Interface modules. It is supplied with a memory card for backup of programs, constants, symbols and data. It is an IP20 rated product. The module has 1024 multi-rack, 704 single-rack configuration discrete I/O processor capacity and 256 multi-rack, 66 single-rack configuration analog I/O processor capacity. It supports up to 800kbps 0m to 40m, 0m to 6m transmission rate. It weighs 0.21kg. It is suitable for process industries, renewable energies, water, cement, manufacturing, infrastructures and machines applications. This product is certified by CE. It meets EN 61131-2, EN 61000-6-4, EN 61000-6-2 and EN 61010-2-201 standards. This processor module is compatible with Modicon M340 Programmable Logic Controllers (PLC). It is supplied with memory card (BMXRMS008MP) backup of programs, constants, symbols and data, internal RAM 4096kB, internal RAM 256kB data, internal RAM 3584kB program constants and symbols. Compact-shaped, Modicon M340 offers in small box flexibility and integrated functions. In the heart of process, it provides you plug and work solutions with both Schneider Electric and third party devices.
รายละเอียดสินค้า
Activity | IDPAC |
---|---|
หมายเลขส่วนประกอบ | BMXP3420102 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Modicon M340 |